Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F327

C8051F32x/34x USB Microcontrollers

The C8051F327 microcontroller (MCU) features an on-board universal serial bus (USB) 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM, or other components are required for USB applications. The MCU includes a powerful 8051 core with 25 MHz performance along with 16 kB Flash, 1.5 kB RAM. On-chip analog features include a — ADC, voltage reference, a ±1.5 internal oscillator, 0 comparators, and a temperature sensor. Integrating additional communication interfaces along with rich analog in a 5x5 mm, QFN28, the C8051F327 provides a truly single-chip solution for embedded USB applications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
1.5
EMIF
0
I2C
0
SPI
0
UART
1
USB
Yes
Dig I/O Pins
15
ADC
DAC
Comparators
0
PCA Channels
0
Timers
2
Package Type
QFN28
Package Size (mm)
5x5
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
1.5
EMIF
0
I2C
0
SPI
0
UART
1
USB
Yes
Dig I/O Pins
15
ADC
DAC
Comparators
0
PCA Channels
0
Timers
2
Package Type
QFN28
Package Size (mm)
5x5
C8051F34x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close