Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F344-GQ

C8051F32x/34x USB Microcontrollers

The C8051F344-GQ microcontroller (MCU) features an on-board universal serial bus (USB) 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM, or other components are required for USB applications. The MCU includes a powerful 8051 core with 25 MHz performance along with 64 kB Flash, 4.25 kB RAM. On-chip analog features include a 10-bit, 20-ch., 200 ksps ADC, voltage reference, a ±1.5 internal oscillator, 2 comparators, and a temperature sensor. Integrating additional communication interfaces along with rich analog in a 7x7 mm, QFP48, the C8051F344-GQ provides a truly single-chip solution for embedded USB applications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
64
RAM (kB)
4.25
EMIF
1
I2C
1
SPI
1
UART
2
USB
Yes
Dig I/O Pins
40
ADC
10-bit, 20-ch., 200 ksps
DAC
Comparators
2
PCA Channels
5
Timers
4
Package Type
QFP48
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
64
RAM (kB)
4.25
EMIF
1
I2C
1
SPI
1
UART
2
USB
Yes
Dig I/O Pins
40
ADC
10-bit, 20-ch., 200 ksps
DAC
Comparators
2
PCA Channels
5
Timers
4
Package Type
QFP48
Package Size (mm)
7x7
C8051F34x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close