Device/Module image

C8051F351

C8051F35x Analog-Intensive MCUs

The C8051F351 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 50 MHz performance. This analog-intensive MCU features a 24-bit, 8-ch., 1 ksps ADC, 8-bit, 2-ch. DAC, 1 comparators, and an on-chip temperature sensor. The C8051F351 also offers 8 kB Flash, 0.75 kB RAM along wtih additional communication interfaces and 4 x 16-bit timers in a 5x5 mm, QFN28. With on-chip POR, VDD monitor, Watchdog timer, a ±2 internal oscillator, and high analog integration, the C8051F351 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as portable medical equipment, weigh scales, test equipment, and fiber optic systems among others.

 

Key Specs

 
MCU Core
8051
MHz
50
Flash (kB)
8
RAM (kB)
0.75
I2C
1
SPI
1
UART
1
Dig I/O Pins
17
ADC
24-bit, 8-ch., 1 ksps
DAC
8-bit, 2-ch.
Comparators
1
PCA Channels
3
Timers
4
Package Type
QFN28
Package Size (mm)
5x5
MCU Core
8051
MHz
50
Flash (kB)
8
RAM (kB)
0.75
I2C
1
SPI
1
UART
1
Dig I/O Pins
17
ADC
24-bit, 8-ch., 1 ksps
DAC
8-bit, 2-ch.
Comparators
1
PCA Channels
3
Timers
4
Package Type
QFN28
Package Size (mm)
5x5
C8051F35x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results