Device/Module image

C8051F38A-GQ

C8051F38x Microcontrollers

The C8051F38A-GQ is a highly integrated automotive and industrial microcontroller (MCU) that is auto-grade qualified and tested to AEC-Q100 specification with enhanced temperature operation of up to 85 ºC. The C8051F38A-GQ features a powerful 8051 core with 50 MHz performance along with 32 kB Flash, 2.25 kB RAM. This MCU also offers integrated communication interfaces and a 10-bit, 32-ch., 500 ksps ADC and 2 comparators in a 7x7 mm, QFP48. With enhanced communication peripherals and robust peripheral set, the C8051F38A-GQ is ideal for motor control, sensor interface, parking assistance, seat position and adjustment, fluid level monitoring, and other automotive/industrial applications.

 

Key Specs

 
MCU Core
8051
MHz
50
Flash (kB)
32
RAM (kB)
2.25
CAN
0
EMIF
0
I2C
2
LIN
0
SPI
1
UART
2
Dig I/O Pins
40
ADC
10-bit, 32-ch., 500 ksps
DAC
Comparators
2
PCA Channels
5
Timers
6
Package Type
QFP48
Package Size (mm)
7x7
MCU Core
8051
MHz
50
Flash (kB)
32
RAM (kB)
2.25
CAN
0
EMIF
0
I2C
2
LIN
0
SPI
1
UART
2
Dig I/O Pins
40
ADC
10-bit, 32-ch., 500 ksps
DAC
Comparators
2
PCA Channels
5
Timers
6
Package Type
QFP48
Package Size (mm)
7x7
C8051F38x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close