Device/Module image

C8051F38C-GM

C8051F38x Microcontrollers

The C8051F38C-GM is a highly integrated automotive and industrial microcontroller (MCU) that is auto-grade qualified and tested to AEC-Q100 specification with enhanced temperature operation of up to 85 ºC. The C8051F38C-GM features a powerful 8051 core with 50 MHz performance along with 16 kB Flash, 2.25 kB RAM. This MCU also offers integrated communication interfaces and a 10-bit, 21-ch., 500 ksps ADC and 2 comparators in a 5x5 mm, QFN32. With enhanced communication peripherals and robust peripheral set, the C8051F38C-GM is ideal for motor control, sensor interface, parking assistance, seat position and adjustment, fluid level monitoring, and other automotive/industrial applications.

 

Key Specs

 
MCU Core
8051
MHz
50
Flash (kB)
16
RAM (kB)
2.25
CAN
0
EMIF
0
I2C
2
LIN
0
SPI
1
UART
2
Dig I/O Pins
25
ADC
10-bit, 21-ch., 500 ksps
DAC
Comparators
2
PCA Channels
5
Timers
6
Package Type
QFN32
Package Size (mm)
5x5
MCU Core
8051
MHz
50
Flash (kB)
16
RAM (kB)
2.25
CAN
0
EMIF
0
I2C
2
LIN
0
SPI
1
UART
2
Dig I/O Pins
25
ADC
10-bit, 21-ch., 500 ksps
DAC
Comparators
2
PCA Channels
5
Timers
6
Package Type
QFN32
Package Size (mm)
5x5
C8051F38x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close