End Of Life: On November 18, 2019, we announced the End of Life (EOL) and Last Time Buy (LTB) for this part. In its place we recommend:
Device/Module image

C8051F706-GM

C8051F7xx Capacitive Touch Sense MCUs

The C8051F706-GM is a capacitive touch sense microcontroller (MCU) for cost-sensitive, high I/O embedded systems. The MCU offers highly robust, accurate, responsive and easy to configure touch sensing. Built on a powerful 8051 core with 25 MHz performance, the C8051F706-GM brings a high level of processing power and flexibility to applications such as industrial controls, security systems, residential HVAC, home appliances, keyboards, cash machines and fax/printer/scanner front panels.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
0.5
EMIF
0
I2C
1
SPI
1
UART
1
Dig I/O Pins
39
ADC
10-bit, 12-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
4
Cap Sense Channels
27
Package Type
QFN48
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
0.5
EMIF
0
I2C
1
SPI
1
UART
1
Dig I/O Pins
39
ADC
10-bit, 12-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
4
Cap Sense Channels
27
Package Type
QFN48
Package Size (mm)
7x7
C8051F7xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results