Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F800-GM

C8051F80x/1x/2x/3x Capacitive Touch Sense MCUs

The C8051F800-GM is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance. This analog-intensive MCU features a 10-bit, 16-ch., 500 ksps ADC, a — DAC, 1 comparators and an on-chip temperature sensor. The C8051F800-GM also offers 16 kB Flash, 0.5 kB RAM along with additional communication interfaces and 3 x 16-bit Timers. With excellent digital peripherals and high analog integration in a 4x4 mm, QFN20, the C8051F800-GM MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as portable medical equipment, weigh scales, test equipment and fiber optic systems among others.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
0.5
I2C
1
SPI
1
UART
1
Dig I/O Pins
17
ADC
10-bit, 16-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
QFN20
Package Size (mm)
4x4
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
0.5
I2C
1
SPI
1
UART
1
Dig I/O Pins
17
ADC
10-bit, 16-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
QFN20
Package Size (mm)
4x4
C8051F8xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results