Device/Module image

C8051F961-B-GM

C8051F96x Ultra Low-Power Microcontrollers

The C8051F961-B-GM is an ultra-low power high-efficiency battery-powered metering microcontroller (MCU) designed from the ground up to seamlessly incorporate with our EZRadioPRO® sub-GHz transceivers. The MCU features a powerful 8051 core with 25 MHz performance along with 128 kB Flash, 8 kB RAM  and a 12-bit, 16-ch., 75 ksps ADC in a 6x6 mm QFN40. With an on-chip dc-dc buck converter, integrated 36 segment LCD driver and hardware AES encryption, the C8051F961-B-GM is ideal for security systems, monitors, sensors and metering applications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
128
RAM (kB)
8
EMIF
0
I2C
1
SPI
2
UART
1
Dig I/O Pins
34
ADC
12-bit, 16-ch., 75 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFN40
Package Size (mm)
6x6
MCU Core
8051
MHz
25
Flash (kB)
128
RAM (kB)
8
EMIF
0
I2C
1
SPI
2
UART
1
Dig I/O Pins
34
ADC
12-bit, 16-ch., 75 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFN40
Package Size (mm)
6x6
C8051F96x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results