Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

C8051F974-A-GM

C8051F97x Low-Power Capacitive Sense MCUs

The C8051F974-A-GM is an ultra-low power capacitive sensing microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance.  This MCU provides the lowest power and highest sensitivity touch sensing solution for capacitive buttons, sliders, wheels and capacitive proximity sensing. With sub micro amp (<1 uA) wake on touch average current consumption, the C8051F974-A-GM achieves unparalleled touch sensitivity, speed and ultra-low power in a 5x5 mm, QFN32. We also offer demos, examples and Capacitive Sense Profiler within Simplicity Studio to accelerate development of capacitive touch sensing solutions.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
4
HS I2C Slave
1
I2C
1
SPI
1
UART
1
Dig I/O Pins
28
ADC
10-bit, 28-ch., 300 ksps
DAC
Comparators
0
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN32
Package Size (mm)
5x5
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
4
HS I2C Slave
1
I2C
1
SPI
1
UART
1
Dig I/O Pins
28
ADC
10-bit, 28-ch., 300 ksps
DAC
Comparators
0
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN32
Package Size (mm)
5x5
C8051F97x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results