C8051F99x Common Specs
- High-speed pipelined 8051-compatible microcontroller core (up to 25 MIPS)
- Industry’s lowest active & sleep currents
- 150 µA/MHz active mode
- 10 nA sleep mode
- 50 nA sleep mode with brown-out protection
- 300 nA sleep mode with internal oscillator
- 14 input charge timing capacitance to digital converter
- 12-bit 75 ksps single-ended ADC
- 6-bit current reference
- Precision calibrated 24.5 MHz internal oscillator
- SmaRTClock oscillator
- 8 kB of on-chip Flash memory
- 512 bytes of on-chip RAM
- Implemented SMBus/I²C, UART and SPI serial interfaces
- Four general-purpose 16-bit timers
- Programmable Counter/Timer Array (PCA)
- On-chip internal voltage reference
- On-chip watchdog timer
- On-chip power-on reset and supply monitor
- On-chip voltage comparator
- 17 general purpose I/O
- In-system, full-speed, non-intrusive debug interface (on-chip)
Find the Right C8051F99x Device
Select Columns
Part Number | MCU Core | MHz | Flash (kB) | RAM (kB) | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | USB | Temp Sensor | Timers (16-bit) | PCA Channels | ADC 2 | DAC | Comparators | UART | SPI | I2C | HS I2C Slave | I2S | EMIF | CAN | LIN | AES | AEC-Q100 | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | VREF | Debug Interface | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8051 | 25 | 8 | 0.5 | 16 | 12-bit, 9-ch., 75 ksps | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QFN20 | 3x3 | ±2 | C2 | ||||||||
8051 | 25 | 8 | 0.5 | 16 | — | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QFN20 | 3x3 | ±2 | C2 | ||||||||
8051 | 25 | 8 | 0.5 | 17 | 12-bit, 10-ch., 75 ksps | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QFN24 | 4x4 | ±2 | C2 | ||||||||
8051 | 25 | 8 | 0.5 | 17 | 12-bit, 10-ch., 75 ksps | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QSOP24 | 8.65x3.9 | ±2 | C2 | ||||||||
8051 | 25 | 8 | 0.5 | 17 | — | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QFN24 | 4x4 | ±2 | C2 | ||||||||
8051 | 25 | 8 | 0.5 | 17 | — | 4 | 3 | — | — | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1.8 | 3.6 | QSOP24 | 8.65x3.9 | ±2 | C2 |
Sort A -> Z
Sort Z -> A
Filter by values...