Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051T600-GM

C8051T60x OTP EPROM Microcontrollers

The C8051T600-GM is a small microcontroller (MCU) family that offers cost-effective OTP EPROM memory. With on-chip Power-On Reset, Supply Monitor, Watchdog Timer and clock oscillator, this MCU is a truly stand-alone system-on-a-chip solution. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings. Built on a powerful 8051 core with 25 MHz performance, the C8051T600-GM also offers 0.25 RAM and 10-bit, 8-ch., 500 ksps ADC and additional communication interfaces in a 3x3 mm QFN11.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.25
I2C
1
UART
1
Dig I/O Pins
8
ADC
10-bit, 8-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
QFN11
Package Size (mm)
3x3
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
0.25
I2C
1
UART
1
Dig I/O Pins
8
ADC
10-bit, 8-ch., 500 ksps
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
3
Package Type
QFN11
Package Size (mm)
3x3
C8051T60x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results