Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051T327-GM

C8051T62x/32x USB Microcontrollers

The C8051T327-GM microcontroller (MCU) features an on-board universal serial bus (USB) 2.0 function controller with an integrated transceiver and on-chip clock recovery. No external resistors, crystal, voltage regulator, EEPROM or other components are required for USB applications. The MCU includes a powerful 8051 core with 48 MHz performance along with 16 Flash and 1.25 RAM. On-chip analog features include a — ADC, voltage reference, a ±1.5 internal oscillator, 0 comparators and a temperature sensor. Integrating multiple communication interfaces along with rich analog in a 5x5 mm, QFN28, the C8051T327-GM provides a truly single-chip solution for embedded USB applications.

 

Key Specs

 
MCU Core
8051
MHz
48
Flash (kB)
16
RAM (kB)
1.25
I2C
0
SPI
0
UART
1
USB
Yes
Dig I/O Pins
15
ADC
DAC
Comparators
0
PCA Channels
5
Timers (16-bit)
4
Package Type
QFN28
Package Size (mm)
5x5
MCU Core
8051
MHz
48
Flash (kB)
16
RAM (kB)
1.25
I2C
0
SPI
0
UART
1
USB
Yes
Dig I/O Pins
15
ADC
DAC
Comparators
0
PCA Channels
5
Timers (16-bit)
4
Package Type
QFN28
Package Size (mm)
5x5
C8051T62x-T32x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results