Device/Module image

EFM8BB31F64I-QFP32

EFM8 Busy Bee 8-bit Microcontrollers (MCUs)

The EFM8BB31F64I-QFP32 microcontrollers (MCUs) are built on top of a low power platform and operate at 50 MHz. The EFM8BB31F64I-QFP32 includes 64 kB Flash, 4.25 kB RAM, 28 Dig I/O Pins, 6 x 16-bit timers, 6 PCA Channels, -40 to 125 ºC temperature range, Industrial grade, 7x7 QFP32 package, and additional communication peripherals.

 
Loading..

Find Similar Models

Temperature Range Max (°C)

HS I2C Slave

Industrial

Key Specs

 
Core Frequency
50
Flash
64
RAM
4.25
ADC
12-bit, 20-ch.
DAC
12-bit, 4-ch.
SPI
1
UART
2
I2C
1
PCA/PWM Channel
6
Timers (16-bit)
6
Package Type
QFP32
Package Size (mm)
7x7
I2C Slave
1
Core Frequency
50
Flash
64
RAM
4.25
ADC
12-bit, 20-ch.
DAC
12-bit, 4-ch.
SPI
1
UART
2
I2C
1
PCA/PWM Channel
6
Timers (16-bit)
6
Package Type
QFP32
Package Size (mm)
7x7
I2C Slave
1
EFM8 Busy Bee Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close