End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

EFM8LB10F16E-QSOP24

EFM8 Analog Intensive Laser Bee 8-bit Microcontrollers (MCUs)

The EFM8LB10F16E-QSOP24  8-bit MCUs feature a powerful 8051 core with 72 MHz performance and a 14-bit, 13-ch. ADC and 2 comparators. The EFM8LB10F16E-QSOP24 also offers 16 kB Flash and 1.25 kB RAM, along with 6 x 16-bit timers, multiple communication interfaces and integrated CAN in a 8.7x3.9 mm QSOP24. With on-chip VDD monitor, Watchdog timer and a ±2 internal oscillator and high analog integration, the EFM8LB10F16E-QSOP24 MCU is a truly stand-alone system-on-chip solution making it ideal for applications such as optical modules, instrumentation equipment, and factory automation equipment. 

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
72
MHz
72
Flash
16
RAM
1.25
I2C Slave
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
21
ADC
14-bit, 13-ch.
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
6
Package Type
QSOP24
Package Size (mm)
8.7x3.9
Core Frequency
72
MHz
72
Flash
16
RAM
1.25
I2C Slave
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
21
ADC
14-bit, 13-ch.
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
6
Package Type
QSOP24
Package Size (mm)
8.7x3.9
EFM8 Laser Bee Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the EFM8LB10F16E-QSOP24 until at least February 2025.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close