Device/Module image

EFM8SB10F8G-QSOP24

EFM8 Ultra Low Power Sleepy Bee 8-bit Microcontrollers (MCUs)

The EFM8SB10F8G-QSOP24 8-bit microcontrollers (MCUs) are built on top of a low power platform, making them well suited for any battery-operated application. The EFM8SB10F8G-QSOP24 includes 8 kB Flash, 0.5 kB RAM, 17 Dig I/O Pins, 4 x 16-bit timers, 3 PCA Channels and additional communication peripherals.

 
Loading..

Find Similar Models

Flash (kB)

Key Specs

 
Core Frequency
25
Flash
8
RAM
0.5
ADC
12-bit, 10-ch.
DAC
SPI
1
UART
1
I2C
1
PCA/PWM Channels
3
Captouch Channels
14
Timers (16-bit)
4
Package Type
QSOP24
Package Size (mm)
8.7x3.9
Core Frequency
25
Flash
8
RAM
0.5
ADC
12-bit, 10-ch.
DAC
SPI
1
UART
1
I2C
1
PCA/PWM Channels
3
Captouch Channels
14
Timers (16-bit)
4
Package Type
QSOP24
Package Size (mm)
8.7x3.9
efm8sb-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close