Our industry-leading, highly-integrated modem and DAA products are available for a wide range of telephone, voice over broadband, and data/fax transmission equipment. With our compact, cost-effective hardware solutions and global compliance and software programmability, you can ship one board design without changing external components.
Data & Voice Modems | Fax Modems | Silicon DAAs | |
Host Interface | SPI or UART | SPI or UART | SPI or UART |
Max Data Rate (bps) | 2400 to 56000 | 14400 or 33600 max | NA, requires host processing |
Modulations | V.22bis, V.32bis, V.34, V.90, V.92 | V.17 max or V.34 max |
NA, requires host processing |
AT Commands | Yes | Yes | NA, requires host processing |
SIA/Contact ID | Yes | No | NA, requires host processing |
Advanced DSP Voice Processing | Yes | No | NA, requires host processing |
Line-side Companion Device | Si3018, Si3010 | Si3018 | Si3019 |
Featured Family | Si24xx | Si24xx | Si3050 |
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.