Single-Port PSE Controller

Quickly and easily add up to 90 W to an Ethernet port using Silicon Labs IEEE-compliant single port PSEs. Tailored to the needs of a single port system, these PSE devices do not require a host MCU and are easy to configure, use very little board space and include a status LED driver. They are optimized for mid-spans and PoE injectors. Simple EVBs jump-start designs with easy to understand schematics, two-layer PCBs and IEEE compliance test reports

Package size
3x3 mm
External host or MCU
Not Required

Single Port PSE Controller Common Specs

  • Fully autonomous IEEE 802.3at and 802.3bt compliant PoE PSE
  • No host or MCU control required
  • Built-in status LED drivers
  • Small package sizes, 3x3 mm or 5x7 mm QFN
  • Minimal board space, minimal BOM count
  • Simple EVBs for 15 W, 30 W or 90 W power
  • EVBs include schematics and board layouts
Status
Find the Right Single-Port PSE Controller Select Columns
Select Columns
Part Number Description Temperature Range (ºC) Package Type Maximum Output Power (W)
802.3at Single Ethernet port PSE controller -40 85 QFN11 30

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results