Device/Module image

Si3402-GM

PoE Powered Devices

The Si3402-GM is the industry’s most highly-integrated, IEEE 802.3 at Type 1-compliant, PoE PD interface and pulse-width-modulated (PWM) switching regulator. By setting a new bar for device integration, lowest overall BOM cost, efficiency and reliability, the Si3402-GM enables designers to easily add PoE functionality to their Ethernet products. When included in the design of a PoE-enabled system, such as a wireless access point or VoIP phone, the Si3402-GM converts the high voltage (typically ±48 V) supplied over Ethernet copper UTP cabling into a regulated, low-voltage dc supply. In addition, the Si3402-GM combines all the required IEEE 802.3 at Type 1 detection, classification and hot swap interfaces with a complete, high efficiency, PWM switching regulator. 

 
Loading..

Find Similar Models

Package Size (mm)

Efficiency (%)

Key Specs

 
Maximum Output Power (W)
15
IEEE Specification
802.3at Type 1
DC DC
Yes
Package Type
QFN20
Auto MPS Support
No
Efficiency (%)
78
Switching Frequency Min (kHz)
350
Switching Frequency Max (kHz)
350
Maximum Output Power (W)
15
IEEE Specification
802.3at Type 1
DC DC
Yes
Package Type
QFN20
Auto MPS Support
No
Efficiency (%)
78
Switching Frequency Min (kHz)
350
Switching Frequency Max (kHz)
350
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close