Device/Module image

Si34071-GM

PoE Powered Devices

The Si34071-GM combines an IEEE compliant 802.3bt interface with a high efficiency DC DC converter to provide up to 71 W of power. It includes full support for autoclass, short maintain power signature (MPS), and power demotion. The high efficiency DC DC converter supports flyback or forward topologies and variable switching frequency to reduce EMI. The Si34071-GM UART port provides a simple, low cost interface to the system controller. Easy to use EVBs accelerate designing a high power, 802.3bt PD system.

 
Loading..

Find Similar Models

Package Type

Maximum Output Power (W)

Key Specs

 
IEEE Specification
802.3 bt Type 3 and 4
Maximum Output Power (W)
71
Package Size (mm)
5x5
Package Type
QFN32
Aux Transformer Winding Input
Yes
DC DC
Yes
IEEE Specification
802.3 bt Type 3 and 4
Maximum Output Power (W)
71
Package Size (mm)
5x5
Package Type
QFN32
Aux Transformer Winding Input
Yes
DC DC
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996
Close
Loading Results
Close