Device/Module image

Si3474B-IM

Multi-Port PSE Controllers

The Si3474B-IM IEEE 802.3bt compliant PoE PSE Controller provides up to 90 W of power per Ethernet port in a QFN56 package. The Si3474B-IM automatically detects valid Powered Devices (PDs), monitors for fault conditions, and cuts off port power when connected PDs are are removed. Each port’s supply voltage and current are measured and monitored in real-time and may be accessed via the I²C interface, enabling sophisticated system-level power management and control. Fully autonomous operation is also supported. Uses 200 mΩ sense resistor for improved thermal performance.
 
Loading..

Find Similar Models

Package Size (mm)

Key Specs

 
Sense Resistor (mΩ)
200
Package Type
QFN56
Maximum Output Power (W)
90
Sense Resistor (mΩ)
200
Package Type
QFN56
Maximum Output Power (W)
90
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close