Device/Module image

Si3462-GM

Single-Port PSE Controllers

The Si3462-GM Single Port PoE PSE Controller is a fully IEEE 802.3bt compliant PSE available in a compact QFN11 package. It is designed and optimized for single Ethernet port applications, such as PoE injectors, mid-spans, and fiber to copper bridges.

The Si3462-GM delivers PoE power in a small footprint. Simple configuration pins determine the maximum power the Si3462-GM will deliver to a connected powered device. A preconfigured status LED driver further simplifies single port designs. No host MCU or firmware programming is needed to take full advantage of all the Si3462-GM features!

Easy to understand and design with, the Si3462-GM EVB uses a simple schematic, two-layer PCB, and efficient layout to show a complete Si3462-GM solution. 

 
Loading..

Find Similar Models

Package Type

Package Size (mm)

Maximum Output Power (W)

Key Specs

 
Maximum Output Power (W)
30
Temperature Min °C
-40
Temperature Max °C
85
Package Size
3x3
Package Type
QFN11
Maximum Output Power (W)
30
Temperature Min °C
-40
Temperature Max °C
85
Package Size
3x3
Package Type
QFN11
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results