Si461x Digital Radio Coprocessors

The Si461x digital radio coprocessor family provides significant advances in size, power consumption, and performance to enable DAB and HD Radio reception in automotive infotainment systems and high-end audio/video receivers and pro-audio systems. 

This Silicon Labs family is designed to work with high-performance automotive tuner families delivering CD-quality sound and advanced data services over AM/FM broadcast channels.  The Si461x coprocessor family specifies a low minimal bill of materials, notably eliminating an external RAM memory module for channel decoding that is typically required in third-party Radio coprocessors.  

The Si461x family supports the iBiquity and NRSC-5 standards for FM In-Band-On-Channel (IBOC) and AM IBOC digital radio broadcasting. The coprocessors support Station Information Service (SIS), Service Information Guide (SIG), Program Service Data (PSD), IBOC multicasting, and HD Radio digital audio.

The low power and high performance Si461x family provides channel demodulation and source decoding of DAB/DAB+ signals delivering audio and data. 

An integrated clock oscillator is provided and/or reference clocks are accepted by the product, which supports a selectable control interface (SPI or I2C).  

 

Features

  • DAB/DAB+ coprocessor (Si4614)
    • Transmission Modes I, II, III, IV detection and decoding
    • DAB/DAB+ audio decoder
    • PAD/XPAD outputs available
    • FIC decoder
    • Full support for data services
  • AM/FM HD Radio coprocessor (Si4617)
    • Complete on-chip HDC audio source decoder
    • FM HD1, HD2, HD3 multicast support
    • Station Information Service (SIS) support
    • Program Service Data (PSD)
    • Advanced Application Services (AAS) Payload for data applications
  • No external RAM required for channel decoding
  • Flash memory interface for application program load
  • On-chip crystal oscillator
  • Reference clock input
  • SPI, I2C control interfaces
  • 7x7 mm 48-pin QFN package
  • Pb-free/RoHS compliant
  • AEC-Q100 qualified

Si461x Product Matrix

Devices
Part Number Data Short Description Mono/Stereo RDS FM AM AMHD FMHD DAB/DAB+ HD Radio Certification
Si4614
Low Power, High-Performance DAB/DAB+ Baseband Processor NA No No No No No Yes No
Si4617
Low power, high-performance digital radio processors No Yes Yes Yes Yes No Yes
Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...