Si4791x High-Performance Automotive AM/FM Radio Receiver and HD Radio™/DAB/DAB+/DMB/DRM Tuner with Audio System

 

The high performance Silicon Labs Si47911/12 is the most integrated monolithic IC in the industry with the smallest external bill of materials. The analog AM/FM receiver integrates global receiver with audio processing and sets a new standard for automotive broadcast reception. The integrated audio processing sub-system provides a complete solution to synchronize, process, aggregate, and distribute digital and analog audio signals in the head-unit. 

Using a common software API, designers can reuse their R&D across multiple product lines. The Si47911/12 meets rigorous automotive quality standards and can scale from low cost single tuner AM/FM radios to high performance systems with multiple tuners and multiple antennas. 

The Si47911/12 has a set of audio software products and tools available for license, which provide a complete solution for audio post-processing in the radio. The audio offering includes a fixed set of audio post-processing functions available for configuration to specific car models. The development tools enable users to port their audio algorithms and design a custom audio processing flow on the Si47911/12 audio system.

 

Features

  • Worldwide FM band support (64–108 MHz)
  • Worldwide AM band support (520–1710 kHz)
  • LW band support (144–288 kHz)
  • SW band support (2.3–30 MHz)
  • DAB/DAB+/DMB support (170–240 MHz, 1452–1492 MHz) (Si47912 only)
  • NOAA Weather Band support
  • On-chip soft-decision RDS/RDBS demodulator/decoder
  • Frequency synthesizer with fully integrated PLL-VCO
  • Integrated clock oscillator
  • 1.8 V or 3.3 V digital IO power supplies
  • 3.3 V analog power supply and 1.8 V digital power supply
  • QFN 84-pin, 12x12x0.85 mm
  • Pb-free/RoHS compliant
  • AEC-Q100 qualified (A-grade parts)

AM/FM:

  • Comprehensive AM/FM signal processing firmware
  • Integrated active AM/FM buffers for background/data tuners
  • Fully integrated AGC for AM and FM inputs

Audio:

  • Tensilica HiFi EP audio DSP with 288 kB for program and data memory
  • Seven analog audio inputs
  • Six analog audio outputs
  • Seven digital audio ports (I2S) with TDM support
  • Up to 24 synchronous or asynchronous sample rate converters

HD Radio:

  • Digital I/Q interface to HD Radio Processor
  • Fast FM HD Radio band scan

DAB/DAB+/DMB (Si47912 only):

  • Digital I/Q interface to DAB/DAB+/DMB processor
  • Integrated active Band III/L-band buffers for background/data tuners
  • Fast DAB/DAB+/DMB band scan
  • Fully integrated AGC for Band III and L-Band inputs

Si4791x Product Matrix

Devices
Part Number FM AM SW LW WB RDS DRM30/DRM+ HD Radio DAB/DAB+ Audio System
Si47911
Yes Yes Yes Yes Yes Yes No Yes No Yes
Si47912
Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...