Si4792x High-Performance Automotive AM/FM Radio Receiver and HD Radio™ Tuner with Audio System

 

The high performance Silicon Labs Si47920/21 is the most integrated monolithic IC in the industry with the smallest external bill of materials. The Si47920/21 integrates AM/FM radio receiver with audio processing and sets a new standard for automotive broadcast reception. The integrated audio processing sub-system provides a complete solution to synchronize, process, aggregate, and distribute digital and analog audio signals in the head-unit. 

Using a common software API, designers can reuse their R&D across multiple product lines. The Si47920/21 meets rigorous automotive quality standards and can scale from low cost single tuner AM/FM radios to high performance systems with multiple tuners and multiple antennas.

 

Features

  • Worldwide FM band support (64–108 MHz)
  • Worldwide AM band support (520–1710 kHz)
  • LW band support (144–288 kHz)
  • SW band support (2.3–30 MHz)
  • On-chip soft-decision RDS/RDBS demodulator/decoder
  • Frequency synthesizer with fully integrated PLL-VCO
  • Integrated clock oscillator
  • 1.8 V or 3.3 V digital power supply
  • 3.3 V analog power supply and 1.8 V digital power supply
  • QFN 84-pin, 12x12x0.85 mm
  • Pb-free/RoHS compliant
  • AEC-Q100 qualified
  • AM/FM:
    • Comprehensive AM/FM signal processing firmware
    • Integrated active FM buffers for background/data tuners
    • Fully integrated AGC for AM and FM inputs
  • Audio:
    • Tensilica HiFi EP audio DSP with 288 kB for program and data memory
    • Seven analog audio inputs
    • Four analog audio outputs
    • Five digital audio ports (I2S)
    • Up to 24 synchronous or asynchronous sample rate converters
    • Multi-channel audio reference design
  • HD Radio:
    • Digital I/Q interface to HD Radio Processor
    • Fast FM HD Radio band scan

Si4792x Product Matrix

Devices
Part Number FM AM SW LW WB RDS DRM30/DRM+ HD Radio Audio System
Si47920
Yes Yes Yes Yes Yes Yes No Yes Yes
Si47921
Yes Yes Yes Yes Yes Yes No Yes Yes
Contact Sales
Close
Loading Results