Si4706 Enhanced FM RDS/TMC Radio Receiver

 

The Silicon Labs Si4706 enhanced FM RDS/TMC radio receiver IC provides full receive functionality from antenna to RDS/RBDS data for use as a dedicated data receiver. 

The 100% CMOS receiver is an ideal RDS/RBDS data receiver for Traffic Message Channel (TMC) and Open Data Applications (ODA) applications frequently used in conjunction with GPS functionality. The Si4706 offers a fully-integrated decoder for the European RDS and the North American RBDS. The product includes demodulation, symbol decoding, advanced error correction, detailed visibility to block-error rates, (BLER) and decoder reliability, synchronization status and times. The Si4706 provides complete, decoded and error-corrected RDS groups (up to 25 groups at a time) in four 16-bit registers. 

 

Features

  • Worldwide FM band support (76–108 MHz)
  • Advanced RDS decoding engine
  • Unmatched RDS sensitivity
  • Leading RDS synchronization metrics
  • Supports integrated antenna

Si4706 Product Matrix

Devices
Part Number Data Sheet Description Tuning Method Display Method Mono/Stereo RDS FM AM SW LW WB TX EN55020
Si4706
Enhanced Receiver with RDS Digital Digital Stereo Yes Yes No No No No No No
Contact Sales Contact Sales
Close
Loading Results