CP2120 Evaluation Kit
CP2120EK
The CP2120 evaluation kit demonstrates the SPI-to-I²C fixed functionality. The compact CP2120 SPI-to-I²C bridge and general purpose port expander device can be easily added to a system to solve interface compatibility problems and add more GPIO when required. Absolutely no code development is required to utilize this device.

CP2120 Evaluation Kit Features
Evaluation kit capabilities include:
- Add I²C capability to a device that only has an SPI port
- Add GPIOs to an existing system
- Add an edge-triggered interrupt to monitor a port pin stateUtilize the on-board LEDs to indicate system states or events
The evaluation kit includes:
- CP2120 evaluation board
- Universal (100–240 V, 50–60 Hz) ac to dc power adapter