LCD Controller Development Kit
CP2401DK
The CP2401DK LCD Controller Development Kit contains everything needed to develop applications with the CP2401 and CP2403 LCD Drivers with I2C interface.

The CP2401DK Development Kit Features
- IDE and Product Information CD-ROM, which includes the following:
- Silicon Labs' 8-bit Microcontroller Software Tools
- Source code examples and register definition files
- Documentation
- CP240x Development Kit User’s Guide
- Third Party Tools and Documentation CD
- Target/Prototyping PCB (CP2400AB)
- Target/Prototyping MCU PCB (C8051F930TB)
- AC to DC universal power adapter
- USB debug adapter
- USB cable
- Quick Start Guide
The target board comes with the CP2401 installed on the board and is ready to use. The board provides an easy debug and programming interface and the kit is supplied with everything needed to download code and start developing within minutes. The board also allows the engineer to begin development and provide easy access to all of the CP2401’s pins.A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:
- Windows® 2000 or later
- One USB port
Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:
- Run, halt and single-step
- Set hardware breakpoints