DIP8 Si826x LED Emulator Input Isolated Gate Driver Evaluation Kit

Si826xDIP8-KIT

The DIP8 Si826x evaluation board allows designers to evaluate Silicon Lab's Si826x family of CMOS based LED Emulator Input ISOdrivers with the 8-pin DIP package. The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular opto-coupled gate drivers. The Si826x isolated gate drivers utilize Silicon Labs' proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching, and superior common-mode rejection compared to opto-drivers.

Contents

  • Si826x based evaluation board
  • Si826x LED Emulator Input ISOdriver (Si8261 DIP8)

Additional Resources

Si826x LED Emulator Input ISOdriver Evaluation Board User's Guide

Read More

AN731: Replacing Opto-Coupled Gate Drivers with Si826x CMOS Isolated Gate Drivers

Read More

Si826x Data Sheet

Read More

Close
Loading Results