Isolated USB Evaluation Kit

ISOLATED-USB-EK

The Isolated USB Evaluation Kit is a demonstration and evaluation platform for creating Isolated USB solutions. It can be used in conjunction with EFM32 and EFM8 MCU Stater Kits (STKs). It simplifies the process of creating an isolated USB solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the MCU STKs to communicate via isolated USB. The board contains two isolators, a USB to UART bridge device, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, and a micro USB port.

ISOLATED-USB-EK Hardware and Software Features

ISOLATED-USB Board Contents:

  • USB-UART bridge device
  • 20-pin header for connection to MCU Starter Kits
  • Micro USB cable

ISOLATED-USB Features:

  • 2 x isolators
  • Breakout points
  • Loopback jumpers for easy evaluation
  • Transformer for easy power over isolation
  • Status LEDs

Enablement:

Get Started with the Kit

Access software and development resources

All Silicon Labs MCU or WLMCU Starter Kits can connect to the Isolated-USB board. There is example code on the SLSTK2000A (EFM8 Universal Bee) and the EFM32EG-STK3800. One of these boards is needed for full evaluation and demonstration.



Compatible Boards

MCU Board User Guide Included Device Price (USD) Add to Cart
SLSTK2000A Universal Bee $29.99 SLSTK2000A EFM8 Universal Bee USB Starter Kit
EFM32WG-STK3800 Wonder Gecko $29.99 EFM32 Wonder Gecko Starter Kit

Isolated USB Resources

ISOLATED-USB-EK User Guide

Read Now

ISOLATED-USB-EK Schematics

View Now

Simplicity Studio

Download Now

Close
Loading Results
Close
Loading Results
Select All> Clear>