Si826x Opto-Drvier Replacement Isolated Gate Driver Sample Pack
Si826xSAMP-KIT
NEVER USE AN OPTO-DRIVER AGAIN!
The Si826x sample pack contains six different opto-driver replacement products in different packages with several output configurations. Each of these OPNs are included:
- Si8261ACC-C-IP
- Si8261BCC-C-IP
- Si8261ACC-C-IS
- Si8261BCC-C-IS
- Si8261ACD-C-IS
- Si8261BCD-C-IS
Silicon Labs family of Si826x opto-coupled gate drivers provides reliability advantages over traditional opto-drivers. The Si826x family has almost 10x lower propagation delay and skew, is resistant to temperature and aging effects and provides a ten times lower FIT rate for longer life of service.

Features
- PCB footprint compatible with opto-drivers
- LED emulator input
- 3 to 30 V open collector output
- Propagation delay: 35 ns (typical)
- Driver current output: 0.6 mA or 4 A
- 3.75 or 5 kV rms reinforced isolation rating
- 50 kV/μs (typical) common-mode transient immunity
- Temperature range: -40 to +125 °C
Additional Resources
Si826x Data Sheet
Read MoreSi826x LED Emulator Input ISOdriver Evaluation Board User's Guide
Read MoreAN731: Replacing Opto-Coupled Gate Drivers with Si826x CMOS Isolated Gate Drivers
Read MoreView All Si826x LED Emulator Input ISOdriver Evaluation Kits
Available in DIP8, SOIC8, SDIP6 and LGA8 packages
View Kits