Si87xx Optocoupler Replacement Isolators Sample Pack

Si87xxSAMP-KIT

NEVER USE AN OPTOCOUPLER AGAIN!
The Si87xx sample pack contains six different optocoupler replacement products. Up to three samples of each of these OPNs are included:

  • Si8712AC-B-IP
  • Si8712AC-B-IS
  • Si8710AD-B-IS
  • Si8711AC-B-IP
  • Si8712BC-B-IP
  • Si8712BC-B-IS

Silicon Labs family of Si87xx optocoupler replacement isolators provides reliability advantages over traditional optocouplers. The Si87xx family is resistant to temperature, age and forward current effects and provides a ten times lower FIT rate for longer life of service.

Features

  • PCB footprint compatible with optocouplers
  • LED emulator input
  • 3 to 30 V open collector output
  • Propagation delay: 30 ns (typical)
  • Data rates dc to 15 Mbps
  • 3.75 or 5 kV rms reinforced isolation rating
  • 50 kV/μs (typical) common-mode transient immunity
  • Temperature range: -40 to +125 °C

Additional Resources

Si87xx Data Sheet

Read More

Si87xx LED Emulator Input Isolator Evaluation Board User's Guide

Read More

AN681: Using the Si87xx LED Emulator Input Family of Digital Isolators

Read More

AN729: Replacing Traditional Optocouplers with Si87xx Digital Isolators

Read More

Digital Isolator Evolution Drives Optocoupler Replacement White Paper

Get the Whitepaper

View Si87xx LED Emulator Input Isolation Evaluation Kits

Available in DIP8 ad SOIC8 packages

View Kits

Close
Loading Results