SOIC8 Si826x LED Emulator Input Isolated Gate Driver Evaluation Kit


The SOIC8 Si826x evaluation board allows designers to evaluate Silicon Lab's Si826x family of CMOS based LED Emulator Input ISOdrivers with the 8-pin SOIC package. The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular opto-coupled gate drivers. The Si826x isolated gate drivers utilize Silicon Labs' proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching, and superior common-mode rejection compared to opto-drivers.


  • Si826x based evaluation board
  • Si826x LED Emulator Input ISOdriver (Si8261 SOIC8)

Additional Resources

Si826x LED Emulator Input ISOdriver Evaluation Board User's Guide

Read More

AN731: Replacing Opto-Coupled Gate Drivers with Si826x CMOS Isolated Gate Drivers

Read More

Si826x Data Sheet

Read More

Loading Results