EFM32™ Wonder Gecko Development Kit

EFM32WG-DK3850

Silicon Labs' EFM32WG-DK3850 Development Kit provides a complete solution for testing advanced, energy efficient applications using the EFM32™ Wonder Gecko ARM® Cortex™-M4 32-bit MCU. From Simplicity Studio you get full access to the kit information and can program the kit with the demos and code examples available for the Wonder Gecko. The rich feature set makes the kit an excellent platform for evaluating the microcontroller as well as a good starting point for application development.

Gecko Development Kit

The Wonder Gecko Development Kit Includes:

  • 3 separate boards:
    • (1) BRD3201A EFM32 Development Kit Motherboard
    • (1) BRD3800A EFM32 Wonder Gecko MCU plugin board
    • (1) BRD3500B EXP32 prototyping board
  • IAR Embedded Workbench ARM Kickstart version CD/DVD
  • Atollic TrueSTUDIO for ARM CD
  • USB cables

The Gecko Development Kit Features:

  • EFM32WG990F256 MCU with 256 kB flash and 32 kB SRAM
  • Built-in SEGGER J-Link + J-Trace
  • Advanced Energy Monitoring v2
  • Real-time, accurate energy and power profiling
  • 320 x 240 resistive touch color TFT display
  • Audio in/out connectors, 10/100 Mbit/s SPI
  • User interface (joystick, switches, potentiometer)
  • Large EXP32 prototyping module
  • Supported by Simplicity Studio

Wonder Gecko Development Kit Resources

Wonder Gecko Development Kit User Guide

Read More

Wonder Gecko Reference Manual

Read Now

Simplicity Studio Software

View Download Options

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...