ToolStick University Daughter Card

TOOLSTICKUNIDC

The ToolStick University Daughter Card can be purchased separately and features a Silicon Labs C8051F020 mixed-signal MCU. The external circuitry on the daughter card includes a 22.1184 MHz crystal to enable UART communication, 4 LEDs, 4 push-button switches, an 8-bit DIP switch, a potentiometer and a reset switch. Ports P0, P1 and P2 of the C8051F020 MCU are accessible via standard headers. Separate headers are available for analog input/output that connects external signals to the ADC, comparator inputs and DAC outputs of the C8051F020 MCU. A small area for prototyping is also provided that allows a student to construct any desired additional interface circuitry without the need to build a custom PCB. Note: One ToolStick base adapter from the ToolStick University Starter Kit can be used program multiple ToolStick University Daughter Cards.

ToolStick University Daughter Card Contents

  • ToolStick University Daughter Card

ToolStick University Daughter Card Resources

ToolStick University Daughter Card User's Guide

Read Now

AN333: ToolStick Virtual Tools User's Guide

The ToolStick Virtual Tools software replaces the need for expensive lab equipment like an oscilloscope. The software provides both a virtual LCD and a virtual oscilloscope.

Read Now

Close
Loading Results