C8051F040DK MCU Development Kit

C8051F040DK

The C8051F040DK MCU Development Kit contains everything needed to develop applications with the C8051F040, F041, F042, F043, F044, F045, F046 and F047 8-bit microcontrollers.

The C8051F040 Development Kit Includes

C8051F040DK Development Kit Resources

C8051F04x Development Kit User's Guide

Download Now

8-bit Microcontroller Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...