C8051F064EK MCU Evaluation Kit

C8051F064EK

The C8051F064EK MCU Evaluatio​n Kit is a low cost alternative to the C8051F060DK MCU Development Kit and contains a C8051F064 based evaluation board, USB cable, software CD and full documentation.

The evaluation kit includes analog testing software, permitting users to easily test the analog performance (both dynamic and static) of the high precision, 16-bit 1 Msps ADC integrated into the C8051F064. The kit's software package also includes Silicon Labs' standard Integrated Development Environment (IDE) development tools.

C8051F064EK Evaluation Kit Resources

C8051F064 EK User's Guide

Read Now

C8051F064EK Software

Download Now

8-bit Microcontroller Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...