C8051F560DK MCU Development Kit

C8051F560DK

The easiest way to begin development with the C8051F55x, C8051F56x and C8052F57x microcontroller families is with the fully functional “out-of-the-box” C8051F560DK MCU development kit.

A unique aspect of this development board is that it has one C8051F550 MCU device and one C8051F568 MCU device on a single board. This enables the designer to develop a fully functioning LIN 2.1 master/slave network with a single piece of hardware. Furthermore, the external connector and 12 V regulator allows the designer to interface to any existing LIN network for maximum design and test flexibility.

C8051F560DK Kit Contents

  • C8051F560 target board
  • Quick Start Guide
  • AC to DC power adapter
  • USB debug adapter
  • USB cable
  • Supported by Simplicity Studio

C8051F560DK Development Kit Resources

C8051F560 Development Kit User's Guide

Download Now

Simplicity Studio Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...