C8051F930DK MCU Development Kit

C8051F930DK

The C8051F912DK MCU Development Kit contains everything needed to develop applications with the C8051F901, F902, F911 and F912 family of ultra low power microcontrollers.

The C8051F9xx family is supported by the C8051F930 MCU development kit, a C8051F931-based ToolStick Daughter Card and a Capacitive Touch Sense Daughter Card, which is available separately or as part of the Capacitive Touch Sense starter kit. The C8051F930 development kit also includes Silicon Labs' Battery Life Estimator.

C8051F930 Development Kit Includes

  • C8051F930 target board
  • Quick Start Guide
  • Wall mounted universal power supply
  • USB debug adapter
  • 2 USB cables
  • 2 AAA batteries
  • Supported by Simplicity Studio

C8051F930DK Development Kit Resources

C8051F930 Development Kit User's Guide

Download Now

Simplicity Studio Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results
Close
Loading Results
Select All> Clear>