C8051F996DK MCU Development Kit
C8051F996DK
The C8051F996DK MCU Development Kit contains everything needed to develop applications with the C8051F990, F991, F996 and F997 family of ultra low power capacitive sensing MCUs and the C8051F980, F981, F982, F983, F985, F986, F987, F988 and F989 family of ultra low power microcontrollers.

C8051F996 Development Kit Includes
- C8051F996 target board
- Quick Start Guide
- Wall mounted universal power supply
- USB debug adapter
- 2 USB cables
- 2 AAA batteries
- Supported by Simplicity Studio
C8051F996DK Development Kit Resources
C8051F996 Development Kit User's Guide
Download NowSimplicity Studio Software
View Download OptionsA host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:
- Windows® 2000 or later
- One USB port
Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:
- Run, halt and single-step
- Set hardware breakpoints
- Inspect/Modify memory and registers
- Download program memory