C8051T610DK MCU Development Kit
C8051T610DK
The C8051T610DK MCU Development Kit contains everything needed to develop applications with the C8051T610, T611, T612, T613, T614, T615, T616 and T617 microcontrollers.
Also available for purchase separately are two C8051T610 QFN Socket Daughter Boards (24-pin and 28-pin) for programming QFN devices.

C8051F610 Development Kit Includes
- C8051T610 main board
- C8051F310 target board
- C8051T610 emulation daughter board with C8051F310 installed
- C8051T610 socket daughter board for programming QFP devices
- (5) C8051T610-GQ samples
- Silicon Labs' 8-bit Microcontroller Software Tools
- AC to DC universal power adapter
- Two USB cables
C8051T610DK Development Kit Resources
C8051T610 Development Kit User's Guide
Download Now8-bit Microcontroller Software
View Download OptionsA host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:
- Windows® 2000 or later
- One USB port
Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:
- Run, halt and single-step
- Set hardware breakpoints
- Inspect/Modify memory and registers
- Download program memory