C8051T622DK MCU Development Kit

C8051T622DK

The C8051T622DK MCU Development Kit enables real time code development and evaluation of the C8051T622, T623, T326, and T327 MCUs.

Also available for purchase separately are the C8051T326DB28 and C8051T327DB28 socket daughter cards which can be used in conjunction with the C8051T622DK to program the C8051T32x parts.

C8051T622 Development Kit Includes

  • C8051T62x motherboard
  • C8051T62x daughter board and socket boards
  • (20) C8051T622-GM samples
  • Quick start guide
  • Silicon Laboratories 8-bit Microcontroller Software Tools
  • AC to DC universal power adapter
  • Two USB cables

C8051T622DK Development Kit Resources

C8051T62x Development Kit User's Guide

Download Now

8-bit Microcontroller Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results
Close
Loading Results
Select All> Clear>