Power Development Kits

The following evaluation kits are available to assist with power design.

Power Management Evaluation Kits

Kit Part Number Description
SLEVK1000A NEW EFP0108 evaluation board in single-cell boost configuration
SLEVK1000B NEW EFP0111 evaluation board in boost-bootstrap configuration
SLWRB4179B NEW EFP0104 kit in wired buck configuration

Power over Ethernet Development Kits

Kit Part Number Description
Si3404B24V3KIT Si3404 24V Buck Class 3 Evaluation Kit
Si3404B12V3KIT Si3404 12V Buck Class 3 Evaluation Kit
Si3404B3V2KIT Si3404 3.3V Buck Class 2 Evaluation Kit
Si3404B5V2KIT Si3404 5V Buck Class 2 Evaluation Kit
Si34061FB5VC4KIT Isolated 5V Class 4 Evaluation Kit
Si34061FB12V4KIT NEW Si34061 Isolated Flyback 12V Class 4 Evaluation Kit
Si34062ISOC2-KIT Si34062 Class 2 Dual Output Evaluation Kit
Si3406FBC3-KIT Si3406 Powered Device Non-Isolated Flyback Class 3 Evaluation Kit
Si3406FBC2-KIT Si3406 Powered Device Non-Isolated Flyback Class 2 Evaluation Kit
Si3404ISOC3-KIT Si3404 Powered Device Isolated Class 3 Evaluation Kit
Si3402B-EVB Si3402B PoE Non-Isolated Evaluation Kit
Si3402BISO-EVB Si3402B PoE PD Isolated Evaluation Kit
Si3454-KIT 8-Port Midspan Reference Design
Si3459-KIT 16-Port Midspan Reference Design
Si3462-EVB​ Single-port Evaluation Kit​
Si3471-KIT NEW Si3471 Single Ethernet Port 802.3bt PSE Evaluation Kit
Si3474-KIT NEW Si3474 Four Ethernet Port 802.3bt PSE Evaluation Kit
Close
Loading Results