Si3471 Single Ethernet Port 802.3bt PSE Evaluation Kit

Si3471-KIT

Jump start 90W, 802.3bt PoE designs using the easy to use, easy to understand Si3471 EVB. The simple mid-span design adds 90W of power to an Ethernet cable using the single Ethernet port Si3471 PSE. Both the daughtercard and baseboard utilize low cost, 2-layer PCBs and reduced BOMs. The entire board is powered from a single, 54V power supply which is included in the box.

Hardware Features and Design Resources

Kit Contents

  • 1 x Si3471 802.3bt Evaluation board
  • 1 x 54V, 90W Power supply
  • 1 x Quick start card
  • 1 x Power connector

Kit Features

  • Included devices:
    • Si3471A-A01-IM
  • Mid-span design adds power to a non-powered Ethernet cable
  • Fully 802.3bt compliant
  • Simple, 2-layer PCB design
  • Barrel jack or wire terminal power input
  • Powered from a single 54V power supply

Design Resources

Close
Loading Results