Wrist Based Heart Rate Monitoring Development Platform with Integrated LED

HRM-WG-BIO-44

The HRM-WG-BIO-44 is a comprehensive kit that allows for convenient evaluation and developing a heart rate monitoring solution using Silicon Labs' Si1144 module and has support for Silicon Labs' proprietary HRM algorithm.

The kit includes a BIOMETRIC-EXP-EVB, an EFM32™ Wonder Gecko Starter Kit, and the HRM44-GGG-PS board. The HRM44-GGG-PS board connects using the included I2C flex cable to the BIOMETRIC-EXP-EVB. On the HRM44-GGG-PS board, the Si1144 module with integrated LED is used to provide wrist or arm based heart rate monitoring.

 

Note: This kit is in limited sampling and only available under an NDA agreement. 

 

The HRM-WG-BIO-44 Development Kit Features

HRM-WG-BIO-44 Development Kit Resources

View All

BIOMETRIC-EXP-EVB User Guide

Read Now

View All

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...