zigbee® Certification

Silicon Labs development tools provide the components required to create complete products ready for "zigbee Certified Product" testing and designation. zigbee Certified Products offer assured interoperability against specific zigbee Public Application Profiles defined for specific market applications, such as zigbee Smart Energy, zigbee Home Automation, zigbee Light Link, or Commercial Building Automation. Each Application Profile defines a number of standard device types that use messaging described by the zigbee Cluster Library (ZCL) functional categories including lighting, HVAC, and security. Silicon Labs AppBuilder simplifies certification by automatically generating a complete, zigbee certifiable template application. Through the easy-to-use graphical interface in App Builder, developers can configure:

  • A zigbee Public Application Profile (such as Home Automation or the emerging Advanced Metering Infrastructure profiles)
  • A specific device type within the profile (such as a light dimmer or thermostat), or define a custom device
  • The specific ZCL commands & attributes to be supported for that device
  • General network options, such as security modesSpecific hardware configuration parameters

AppBuilder specifically tailors an EmberZNet PRO reference application source code for the developer to add OEM- specific code required to execute the configured commands to the generated template application. The result is a complete application ready for hardware integration and testing. AppBuilder simplifies the delivery of zigbee certifiable products by:

  • Customizing EmberZNet PRO reference applications for any number of specific zigbee public application profile devices
  • Supporting the zigbee standard Home Automation Profile and the emerging Advanced Metering Infrastructure Profile
  • Providing a full range of zigbee Cluster Library devices and commands
  • Supporting the addition of device-specific code into the resulting zigbee certifiable template application

AppBuilder allows selection of many different zigbee-based Home Automation Profile devices, including:

  • HA On/Off Switch
  • Level Control Switch
  • On/Off Output
  • Level Controllable Output
  • Scene Selector
  • Configuration Tool
  • Remote Control
  • Combined Interface
  • Range Extender
  • Mains Power Outlet
  • On/Off Light
  • Dimmable Light
  • Color Dimmable Light
  • On/Off Light Switch
  • Dimmable Switch
  • Color Dimmable Switch
  • Light Sensor
  • Occupancy Sensor
  • Shade
  • Shade Controller
  • Heating Cooling Unit
  • Thermostat
  • Temperature Sensor
  • Pump
  • Pump Controller
  • Pressure Sensor
  • Flow Sensor
  • IAS Control and Indication Equipment
  • IAS Ancillary Control Equipment
  • IAS Zone
  • IAS Warning Device
  • Custom Devices
Close
Loading Results