Si5225x Automotive Grade PCIe Gen 1/2/3/4/5 Clock Generator Development Kit

Si52258-A-EVB

The Si52258-A-EVB evaluation board allows users to measure jitter performance for PCIe Gen1/2/3/4/5, power consumption, and signal integrity. The evaluation board features jumpers and SMA connectors for easy static configuration of the control inputs as well as providing a port of external test equipment access.

Si52258-A-EVB 8-Output Development Kit Features

Each kit includes one evaluation board and a USB cable and is designed to verify:

  • Performance and compliance of PCI Express Gen1/2/3/4/5 and SRIS. For compliance testing, download Silicon Labs' PCIe Clock Jitter tool.
  • Connect prototype systems that have SMA connectors for system validation using PCIe Clock Jitter Tool
  • Device power consumption
  • Output enable (OE) for power management
  • Spread spectrum control
  • Output skew controls via I2C

Si52258-A-EVB 8-Output Development Kit Resources

Si52258-A-EVB User's Guide

Read Now

Si52258/4 Data Sheet

View Now

Si52258-A-EVB Schematic and Layout Files

Download Now

AN946: PCI-Express Gen 4 Jitter Requirements

Read Now

AN871: Driving Long PCIe Clock Lines

Read Now

AN1104: PCIe Gen 4 Time Domain Measurements and Analysis

Read Now

Close
Loading Results