Si5317 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Development Kit

Si5317-EVB

For simplified evaluation of the Si5317 any-frequency precision clock multiplier/jitter attenuator, development kits are available. The Si5317 precision clock accepts a clock input ranging from 1 MHz to 711 MHz and dejitters dual clock outputs ranging from 1 MHz to 711 MHz. The Si5317 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-jitter attenuation in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

 

Si5317-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5317
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5317 Development Kit Resources

Si5317 Data Sheet

Read Now

Si5317 User's Guide

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...