Si5319 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Development Kit

Si5319-EVB

For simplified evaluation of the Si5319 any-frequency precision clock multiplier/jitter attenuator, development kits are available. The Si5319 precision clock accepts a clock input ranging from 10 MHz to 710 MHz and generates a clock output ranging from 10 MHz to 945 MHz and select frequencies to 1.4 GHz. The Si5319 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

 

Si5319-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5319
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5319 Development Kit Resources

Si5319 Data Sheet

Read Now

Si5316/19/22/23/24/25/26/27 EVB User's Guide

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...