Si5322/23 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Development Kit

Si5322/23-EVB

For simplified evaluation of the Si5322/23 any-frequency precision clock multiplier/jitter attenuator, development kits are available. The Si5322/23 precision clock accepts dual clock inputs ranging from 8 kHz to 707 MHz and generates dual clock outputs ranging from 8 kHz to 1.05 GHz. The Si5322/23 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

 

Si5322/23-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5322/23
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5322/23 Development Kit Resources

Si5322 Data Sheet

Read Now

Si5323 Data Sheet

Read Now

Si5316/19/22/23/24/25/26/27 EVB User's Guide

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...