Si5324 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Development Kit

Si5324-EVB

For simplified evaluation of the Si5324 any-frequency precision clock multiplier/jitter attenuator, development kits are available. The Si5324 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5324 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5324 supports loop BW values below 5 Hz.

 

Si5324-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5324
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5324 Development Kit Resources

Si5324 Data Sheet

Read Now

Si5316/19/22/23/24/25/26/27 EVB User's Guide

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...